(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PushOne A Series, Double Y Union (Part Numbers)

PushOne A Series, Double Y Union
  • Volume Discount

No jigs or tools are required for connecting tubes to this double Y-union unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by Push One®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· The white body brightens the working environment.
· Noncombustible PBT resin is used for the materials.
·Has superior self-extinguishing properties equivalent to UL94 V-0 standard.
· Suitable for use in an environment where sputtering occurs.
· The R screws are sealed, and so rapping with sealing tape is not required.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AUWY4-6
AUWY6-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. d1
(mm)
Applicable Tube O.D. d2
(mm)
1 Piece(s)Available

9 Days or more

46
1 Piece(s)Available

10 Days or more

68

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Union with different diameters Union, Unequal Dia. Double Y Union Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support