(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push One A Series Y-Joint (AY4-M5)

Push One A Series Y-Joint AY4-M5
  • Volume Discount

No jigs or tools are required for connecting tubes to this Y joint. The surface is resistant to degradation, preventing elution of copper ions.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

AY4-M5

 
Part Number
AY4-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
T Screw Size Types of connection screw
1 Piece(s)Available

36 Days or more

4M5×0.8M

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Y Joint Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support