(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push One A Series Triple Universal Elbow (Part Numbers)

Push One A Series Triple Universal Elbow
  • Volume Discount

No jigs or tools are required for connecting tubes to this triple universal elbow. The surface is resistant to degradation, preventing elution of copper ions.

PDF

Part Number

Configured Part Number is shown.

ALTB8-R3/8

 
Part Number
ALTB8-R3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

78 Days or more

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Triple Universal Elbow Tube Size 1(φ) 8
T Screw Size 3/8 Types of connection screw R Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support