(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Coupling, Ultra-Small One-Touch Coupling MMS Type

Junron One-Touch Coupling, Ultra-Small One-Touch Coupling MMS Type
  • Volume Discount

It is small and sturdy with excellent circulation features. The socket side automatically opens and closes with the attachment/removal operation.

[Features]
· Ultra small ideal one-touch coupling developed for the plastic tube.
· Product has simple construction, with one-touch attachment and removal possible.
· Because the plug of the O-ring and the side of the socket valve are sealed, co-vibration and impact become stronger and durability is also excellent when assembled and disassembled.
· Compact but robust and excellent flow property.
· Automatically opens and closes with attachment/removal operation on the socket side.

Part Number

Configured Part Number is shown.

Part Number
MMS-F1/4
MMS-F1/8
MMS-M1/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Type S
(mm)
Thread Size
1 Piece(s)Available

8 Days or more

Female Threaded Tapped16Rc1/4
1 Piece(s)Available

8 Days or more

Female Threaded Tapped12Rc1/8
1 Piece(s)Available

12 Days or more

Threaded Type12R1/8

Loading...

  1. 1

Basic Information

Type Standard Material of O-Ring Fluorine Rubber Applicable Fluid Air
Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard
Operating Temperature Range(℃) 0::60 Operating Pressure(MPa) ::0.88

Additional Products in this Category

Tech Support