(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Super-Soft, Junron US, 15 Series

Tubing - Polyurethane, Super-Soft, Junron US, 15 Series
  • Volume Discount

Features superior mechanical strength, including wear resistance. Excels in heat and low-temperature resistance. Flexible, with high impact resilience.
Note: Use Junron UF if water resistance is required.

Part Number

Configured Part Number is shown.

Part Number
15-04-BK-20
15-04-BK-50
15-04-YB-20
15-04-YB-50
15-06-BK-20
15-06-BK-50
15-06-YB-20
15-06-YB-50
15-08-BK-20
15-08-BK-50
15-08-YB-20
15-08-YB-50
15-10-BK-20
15-10-BK-50
15-10-YB-20
15-10-YB-50
15-12-BK-20
15-12-BK-50
15-12-YB-20
15-12-YB-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Standard Strip Length
(m)
1 Piece(s)Available

8 Days or more

Black~44~32.51020
1 Piece(s)Available

14 Days or more

Black~44~32.51050
1 Piece(s)Available

12 Days or more

[Others] Yellow Brown~44~32.51020
1 Piece(s)Available

12 Days or more

[Others] Yellow Brown~44~32.51050
1 Piece(s)Available

12 Days or more

Black~66~441420
1 Piece(s)Available

14 Days or more

Black~66~441450
1 Piece(s)Available

8 Days or more

[Others] Yellow Brown~66~441420
1 Piece(s)Available

8 Days or more

[Others] Yellow Brown~66~441450
1 Piece(s)Available

12 Days or more

Black~88~551720
1 Piece(s)Available

14 Days or more

Black~88~551750
1 Piece(s)Available

12 Days or more

[Others] Yellow Brown~88~551720
1 Piece(s)Available

12 Days or more

[Others] Yellow Brown~88~551750
1 Piece(s)Available

12 Days or more

Black~1010~76.52420
1 Piece(s)Available

14 Days or more

Black~1010~76.52450
1 Piece(s)Available

12 Days or more

[Others] Yellow Brown~1010~76.52420
1 Piece(s)Available

14 Days or more

[Others] Yellow Brown~1010~76.52450
1 Piece(s)Available

12 Days or more

Black~1512~883020
1 Piece(s)Available

14 Days or more

Black~1512~883050
1 Piece(s)Available

14 Days or more

[Others] Yellow Brown~1512~883020
1 Piece(s)Available

14 Days or more

[Others] Yellow Brown~1512~883050

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Air
Material, Urethane Polyurethane Operating Environment Standard / Heat resistant / Abrasion Resistance / Cold Resistance Operating Temperature Range (when using air)(℃) -20::60

Additional Products in this Category

Tech Support