(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mechanical strength, in particular wear resistance is excellent.
[Features]
· Excellent mechanical strengths (especially, pressure resistance and wear resistance).
· Product has superior low temperature and heat resistance properties.
· Temperature range of resin for continuous operation without load: -40°C ~ +80°C.
· Flexible and high impact resilience rate.
· No risk of poisonous substances being released.
· Minimum bending radius. Excellent workability.
· *If you need water resistance, use Junlon UF.
Part Number
Configured Part Number is shown.
25-03B-20
Type | Straight | Material | Urethane | Color | Blue |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Material, Urethane | Polyurethane | Minimum Bending Radius(mm) | 10 |
Operating Environment | Standard / Heat resistant / Abrasion Resistance / Cold Resistance | Operating Temperature Range (when using air)(℃) | -20::60 |
Please check the type/dimensions/specifications of the part 25-03B-20 in the Tubing - Polyurethane, for Barb Fitting, Junron UF, 25 Series series.
Part Number |
---|
25-03B-50 |
25-05B-20 |
25-05B-50 |
25-06B-20 |
25-06B-50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy