(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PFA, Junflon Coil, FT Series

Tubing - PFA, Junflon Coil, FT Series
  • Volume Discount

[Features]
·A fitting with a superior heat/low-temperature resistance.
· Non-load continuous operating temperatures: PFA < -65–260℃/FEP < -65–200℃.
· Inert to most of chemicals and solvents.
· This fitting has superior weather resistance and resistance to ageing.
· Adhesion-resistant and easy to keep clear.
· Flame retardant.
· Superior electrical characteristics.
· No risk of toxic substance elution.

Part Number

Configured Part Number is shown.

Part Number
FT-04
FT-06
FT-08
FT-10
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
1 Piece(s)Available

14 Days or more

~44~22
1 Piece(s)Available

8 Days or more

~66~44
1 Piece(s)Available

33 Days or more

~88~66
1 Piece(s)Available

14 Days or more

~1010~88

Loading...

  1. 1

Basic Information

Type Coil Material Fluororesin Color Translucent (Natural Color)
Applicable Fluid Water / Air / Chemical / General Hydraulic Oil Material, Fluororesin Fluoropolymer Operating Environment Standard / Corrosion Resistant / Antistatic / Water Resistance / Heat resistant / Oil Resistance / Cold Resistance / Weather Resistance / Chemical Resistance
Operating Temperature Range (when using air)(℃) -65::180

Additional Products in this Category

Tech Support