(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Only by inserting a fitting into the bamboo shoot part can polyurethane tube dedicated fitting be used. Small, lightweight, and uses minimal piping space. Nickel-plated to prevent rust.
Part Number
Configured Part Number is shown.
BU-6X4-BSN
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | Straight |
---|---|---|---|
Material | Brass | Surface Treatment | Nickel Plating |
Tube Outer Dia.(Ø) | 6 | Tube Inner Dia.(Ø) | 4 |
Effective Sectional Area(㎜2) | 6.0 | - | - |
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | Straight | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Nickel Plating | Tube Outer Dia.(Ø) | 6 | Tube Inner Dia.(Ø) | 4 |
Effective Sectional Area(㎜2) | 6.0 |
Please check the type/dimensions/specifications of the part BU-6X4-BSN in the Junron Handy-Touch Fitting, Union series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy