(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Clamp Lower-Holding Type

Air Clamp Lower-Holding Type
  • Volume Discount

[Features]
- Clamp operation and conditions can be checked on-site, enabling proper maintenance checks.

PDF

Part Number

Configured Part Number is shown.

NO.AC-650

 
Part Number
NO.AC-650
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hold Down, Horizontal Handle Holding Capacity(kN) 2 Clamp Material Steel
Tightening Force(N) 2000 Material Steel Arm Height(mm) 64
Arm Length(mm) 100 Handle Length Standard Mount Type Flange Base
Tip accessories Steel Bolt Bolt Size (M) M10 Tip screw position adjustment Slide Adjustment
Stroke(mm) 62

Please check the type/dimensions/specifications of the part NO.AC-650 in the Air Clamp Lower-Holding Type series.

Additional Products in this Category

Tech Support