(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Rotor/Standard TypePRN Series (Part Numbers)

High Rotor/Standard TypePRN Series
  • Volume Discount

•Type: Rotary Actuator One Side Shaft Output
•Operating Pressure Range (mpa): 0.2::1
•Main Body Shape: Round Shape
•Rigidity Accuracy: Standard
•Environment Application: Standard

PDF

Part Number

Configured Part Number is shown.

Part Number
PRN50D-90-45
PRN50S-90-45
PRN50S-180-45
PRN50S-270-45
PRN50S-280-40
PRN150D-90-45
PRN150D-100-40
PRN150S-90-45
PRN150S-180-45
PRN150S-270-45
PRN150S-280-40
PRN300D-90-45
PRN300S-270-45
PRN300S-280-40
PRN800D-90-45
PRN800D-100-40
PRN800S-180-45
PRN800S-270-45
PRN800S-280-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Angle of Oscillation Torque
(N・m)
Operation Method Allowable Kinetic Energy
(J)
The starting point of swing The starting point of swing Maximum Output
(N·m)
1 Piece(s)Available

12 Days or more

90°3~Less than 6 / 6~Less than 10 / 10~Less than 20 / 20~Less than 50Double Vane0.01~Less than 0.1Rc1/8-2250
1 Piece(s)Available

12 Days or more

90°1~Less than 3 / 3~Less than 6 / 6~Less than 10 / 10~Less than 20Single vane0.01~Less than 0.1Rc1/8-1060
1 Piece(s)Available

12 Days or more

180°1~Less than 3 / 3~Less than 6 / 6~Less than 10 / 10~Less than 20Single vane0.01~Less than 0.1Rc1/845°1060
1 Piece(s)Available

12 Days or more

270°1~Less than 3 / 3~Less than 6 / 6~Less than 10 / 10~Less than 20Single vane0.01~Less than 0.1Rc1/845°1060
1 Piece(s)Available

12 Days or more

280°1~Less than 3 / 3~Less than 6 / 6~Less than 10 / 10~Less than 20Single vane0.01~Less than 0.1Rc1/840°1060
1 Piece(s)Available

37 Days or more

90°10~Less than 20 / 20~Less than 50 / 50~Less than 100Double Vane0.1~Less than 1Rc1/445°6900
1 Piece(s)Available

12 Days or more

100°10~Less than 20 / 20~Less than 50 / 50~Less than 100Double Vane0.1~Less than 1Rc1/440°6900
1 Piece(s)Available

12 Days or more

90°3~Less than 6 / 6~Less than 10 / 10~Less than 20 / 20~Less than 50Single vane0.1~Less than 1Rc1/445°3050
1 Piece(s)Available

12 Days or more

180°3~Less than 6 / 6~Less than 10 / 10~Less than 20 / 20~Less than 50Single vane0.1~Less than 1Rc1/445°3050
1 Piece(s)Available

11 Days or more

270°3~Less than 6 / 6~Less than 10 / 10~Less than 20 / 20~Less than 50Single vane0.1~Less than 1Rc1/445°3050
1 Piece(s)Available

11 Days or more

280°3~Less than 6 / 6~Less than 10 / 10~Less than 20 / 20~Less than 50Single vane0.1~Less than 1Rc1/440°3050
1 Piece(s)Available

12 Days or more

90°20~Less than 50 / 50~Less than 100 / 100 or MoreDouble Vane1~Less than 50Rc3/845°13700
1 Piece(s)Available

12 Days or more

270°10~Less than 20 / 20~Less than 50 / 50~Less than 100Single vane1~Less than 50Rc3/845°5750
1 Piece(s)Available

12 Days or more

280°10~Less than 20 / 20~Less than 50 / 50~Less than 100Single vane1~Less than 50Rc3/840°5750
1 Piece(s)Available

13 Days or more

90°50~Less than 100 / 100 or MoreDouble Vane1~Less than 50Rc1/245°41100
1 Piece(s)Available

12 Days or more

100°50~Less than 100 / 100 or MoreDouble Vane1~Less than 50Rc1/240°41100
1 Piece(s)Available

11 Days or more

180°20~Less than 50 / 50~Less than 100 / 100 or MoreSingle vane1~Less than 50Rc1/245°20500
1 Piece(s)

12 Days or more

270°20~Less than 50 / 50~Less than 100 / 100 or MoreSingle vane1~Less than 50Rc1/245°20500
1 Piece(s)Available

12 Days or more

280°20~Less than 50 / 50~Less than 100 / 100 or MoreSingle vane1~Less than 50Rc1/240°20500

Loading...

  1. 1

Basic Information

Type Axis output of rotary actuator on one side Main Body Shape Round shape Environment, Applications Standard
Rigidity, Accuracy Standard Valves No Operating Pressure Range(MPa) 0.2::1
Mounting Fitting No Hydro cushion No Switch unit No
Switch type With no switch

Additional Products in this Category

Tech Support