(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fluororesin (PTFE) tube. Excellent chemical resistance, heat resistance, and weatherproof performance.
[Features]
· Chemical permeation is minimal (reduced to approximately 60% of PFA-HG (measured with hydrochloric acid, nitrogen, and oxygen)).
· The amount of permeation for a PFA-HG tube is reduced to approximately 50% that of a standard PFA tube (HCl comparison).
· Elution of fluorine ions is minimal (equivalent to a PFA-HG tube).
· The inner surface of the tube is smooth (Equivalent to a PFA-HG tube).
Part Number
Configured Part Number is shown.
Part Number |
---|
9003-PTFE-0.7X1.7-10M |
9003-PTFE-0.9X1.7-10M |
9003-PTFE-1.59X3.17-10M |
9003-PTFE-3.17X6.35-10M |
9003-PTFE-4.35X6.35-10M |
9003-PTFE-10.70X12.70-10M |
9003-PTFE-12.5X14.0-10M |
Part Number |
---|
Loading...
Type | Straight | Material | Fluororesin | Color | Transparent (including colored) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical | Number of Bores(per piece) | 1 | Material, Fluororesin | PTFE |
Operating Environment | Standard / Antistatic / Heat resistant / Weather Resistance / Chemical Resistance | Operating Temperature Range(℃) | -40::260 | Length(m) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy