(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Piping Fitting, SW45° CUT/Cut Boss (Part Numbers)

Special Piping Fitting, SW45° CUT/Cut Boss
  • Volume Discount

Many types of unique fitting are available. A fitting with one side cut at 45 degrees (single-side insertion)

Part Number

Configured Part Number is shown.

Part Number
SW-45CUT-15A-100L-SU4
SW-45CUT-25A-100L-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

1B(25A)34.0

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Others Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH80 Applicable Fluid Water / Steam / Oil
Max. Operating Pressure(MPa) 12 Full Length(mm) 100

Additional Products in this Category

Tech Support