(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NPT Fittings SP/Sunk Head Plug

NPT Fittings SP/Sunk Head Plug
  • Volume Discount

Fast delivery available for NPT screw fittings compliant with the NPT (National Taper Pipe Thread) standards.
Comparable JIS-compliant PT screws are also available.

Part Number

Configured Part Number is shown.

Part Number
NPT-SP-8A
NPT-SP-8A-SUS
NPT-SP-10A
NPT-SP-10A-SUS
NPT-SP-15A
NPT-SP-15A-SUS
NPT-SP-20A
NPT-SP-20A-SUS
NPT-SP-25A
NPT-SP-25A-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 302HQ Stainless Steel1/4B(8A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel3/8B(10A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 302HQ Stainless Steel3/8B(10A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 302HQ Stainless Steel1/2B(15A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 302HQ Stainless Steel3/4B(20A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 302HQ Stainless Steel1B(25A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 NPT (Male thread) Surface Treatment No Applicable Fluid Water / Steam / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No
Main Body Thickness Sch.80

Additional Products in this Category

Tech Support