(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

NPT Fitting 6P/Hexagon Plug

NPT Fitting 6P/Hexagon Plug
  • Volume Discount

Various fittings of the NPT screws of the taper screw standard for American pipes are available with a short delivery date. Conversion products for JIS standard PT screws are also available. (NPTXPTN/NPTXPTS)

Part Number

Configured Part Number is shown.

Part Number
NPT-6P-8A
NPT-6P-8A-SU4
NPT-6P-10A
NPT-6P-10A-SU4
NPT-6P-15A
NPT-6P-15A-SU4
NPT-6P-20A
NPT-6P-20A-SU4
NPT-6P-25A
NPT-6P-25A-SU4
NPT-6P-32A
NPT-6P-32A-SU4
NPT-6P-40A
NPT-6P-40A-SU4
NPT-6P-50A
NPT-6P-50A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)
1 Piece(s)Available

11 Days or more

[Steel] Carbon Steel1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel1B(25A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 NPT (Male thread) Surface Treatment No Applicable Fluid Water / Steam / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No
Main Body Thickness Sch.80

Additional Products in this Category

Tech Support