(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SN Sheet (Part Numbers)

SN Sheet
  • Volume Discount

Fixing is not required. Merely place the sheet under or between machines. Stable with low resonance frequency ratio and little rolling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SN-2
SN-5
SN-15
SN-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

Yellow
1 Piece(s)Available

8 Days or more

Green
1 Piece(s)Available

8 Days or more

Orange
1 Piece(s)Available

8 Days or more

Blue

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Application Cushion / Sheet / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience
Types of Anti-vibration Gels Sheet Thickness(mm) 7 Materials of Vibration Proofer Silicone
Width(mm) 100

Additional Products in this Category

Tech Support