(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Worm (Part Numbers)

Stainless Steel Worm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Worm
•Twisting Direction: R
•Material: 303 Stainless Steel
•Grade Accuracy: KHK, W, 001, Class 4

PDF

Part Number

Configured Part Number is shown.

SUW3-R1J18

 
Part Number
SUW3-R1J18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

101850M5313°55′6X2.8W110Finished product

Loading...

  1. 1

Basic Information

Types Worm Material 303 Stainless Steel Heat Treatment No
Accuracy Grade KHK, W, 001, Class 4 Ground Tooth No Twisting Direction R

Please check the type/dimensions/specifications of the part SUW3-R1J18 in the Stainless Steel Worm series.

Products like this...

Part Number
SUW0.8-R2
SUW1-R1
SUW1-R2
SUW3-R1J19
SUW3-R1J20
SUW3-R2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s)Available

9 Days or more

10630M40.826°34′-W2-Pilot Hole Product
1 Piece(s)Available

8 Days or more

10632M4113°35′-W2-Pilot Hole Product
1 Piece(s)Available

9 Days or more

10632M4127°11′-W2-Pilot Hole Product
1 Piece(s)Available

12 Days or more

101950M5313°55′6X2.8W110Finished product
1 Piece(s)Available

12 Days or more

102050M5313°55′6X2.8W110Finished product
1 Piece(s)Available

9 Days or more

101650-327°50′-W1-Pilot Hole Product

Additional Products in this Category

Tech Support