(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BG Worm Wheel (Part Numbers)

BG Worm Wheel
  • Volume Discount

•Type: Wheel
•Material: CAC502
•Grade Accuracy: KHK, W, 002, Class 4

PDF

Part Number

Configured Part Number is shown.

BG1-30R1J6

 
Part Number
BG1-30R1J6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

1061030M4113°35′R-5Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material CAC502 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part BG1-30R1J6 in the BG Worm Wheel series.

Products like this...

Part Number
BG0.5-30R2
BG0.5-40R1
BG0.5-50R1
BG1-30R1J8
BG1-30R2
BG1-30R2J6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s)Available

8 Days or more

104530M30.525°13′R--Pilot Hole Product
1 Piece(s)Available

8 Days or more

105540M40.512°36′R--Pilot Hole Product
1 Piece(s)Available

8 Days or more

105550M40.512°36′R--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1081030M5113°35′R-5Finished product
1 Piece(s)Available

8 Days or more

1061030-127°11′R--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1061030M4127°11′R-5Finished product

Additional Products in this Category

Tech Support