(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Bevel Gear

Bevel Gear
  • Volume Discount

•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on Bevel Gear see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SB1-1545
SB1-1845
SB1-2040
SB1-4020
SB1-4515
SB1-4518
SB1.5-1530
SB1.5-1545
SB1.5-1560
SB1.5-1845
SB1.5-2030
SB1.5-2040
SB1.5-3015
SB1.5-3020
SB1.5-4020
SB1.5-4515
SB1.5-4518
SB1.5-6015
SB1.25-1545
SB1.25-1845
SB1.25-2040
SB1.25-4020
SB1.25-4515
SB1.25-4518
SB2-1530
SB2-1545
SB2-1560
SB2-1845
SB2-2030
SB2-2040
SB2-3015
SB2-3020
SB2-4020
SB2-4515
SB2-4518
SB2-6015
SB2.5-1530
SB2.5-1545
SB2.5-1560
SB2.5-1836
SB2.5-1845
SB2.5-2030
SB2.5-2040
SB2.5-3015
SB2.5-3020
SB2.5-3618
SB2.5-4020
SB2.5-4515
SB2.5-4518
SB2.5-6015
SB3-1530
SB3-1545
SB3-1560
SB3-1836
SB3-1845
SB3-2030
SB3-2040
SB3-3015
SB3-3020
SB3-3618
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Gear Ratio Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
1 Piece(s)Available

8 Days or more

10115366
1 Piece(s)Available

8 Days or more

101182.576
1 Piece(s)Available

8 Days or more

10120266
1 Piece(s)Available

8 Days or more

10140268
1 Piece(s)Available

8 Days or more

10145368
1 Piece(s)Available

8 Days or more

101452.578
1 Piece(s)Available

8 Days or more

101.515286
1 Piece(s)Available

8 Days or more

101.5153108
1 Piece(s)Available

8 Days or more

101.5154128
1 Piece(s)Available

9 Days or more

101.5182.5118
1 Piece(s)Available

8 Days or more

101.5201.598
1 Piece(s)Available

8 Days or more

101.5202108
1 Piece(s)Available

8 Days or more

101.530288
1 Piece(s)Available

8 Days or more

101.5301.5910
1 Piece(s)Available

8 Days or more

101.54021010
1 Piece(s)Available

9 Days or more

101.54531010
1 Piece(s)Available

8 Days or more

101.5452.51110
1 Piece(s)Available

8 Days or more

101.56041212
1 Piece(s)Available

8 Days or more

101.2515388
1 Piece(s)Available

9 Days or more

101.25182.598
1 Piece(s)Available

8 Days or more

101.2520288
1 Piece(s)Available

8 Days or more

101.25402810
1 Piece(s)Available

8 Days or more

101.25453810
1 Piece(s)Available

9 Days or more

101.25452.5910
1 Piece(s)Available

8 Days or more

102152118
1 Piece(s)Available

8 Days or more

1021531510
1 Piece(s)Available

8 Days or more

1021541610
1 Piece(s)Available

8 Days or more

102182.51410
1 Piece(s)Available

8 Days or more

102201.51110
1 Piece(s)Available

8 Days or more

1022021512
1 Piece(s)Available

8 Days or more

1023021110
1 Piece(s)Available

8 Days or more

102301.51110
1 Piece(s)Available

8 Days or more

1024021512
1 Piece(s)Available

9 Days or more

1024531512
1 Piece(s)Available

9 Days or more

102452.51412
1 Piece(s)Available

9 Days or more

1026041615
1 Piece(s)Available

8 Days or more

102.51521512
1 Piece(s)Available

8 Days or more

102.51532012
1 Piece(s)Available

9 Days or more

102.51542012
1 Piece(s)Available

9 Days or more

102.51821612
1 Piece(s)Available

9 Days or more

102.5182.51812
1 Piece(s)Available

8 Days or more

102.5201.51512
1 Piece(s)Available

8 Days or more

102.52022012
1 Piece(s)Available

8 Days or more

102.53021515
1 Piece(s)Available

8 Days or more

102.5301.51515
1 Piece(s)Available

9 Days or more

102.53621615
1 Piece(s)Available

8 Days or more

102.54022015
1 Piece(s)Available

8 Days or more

102.54532015
1 Piece(s)Available

9 Days or more

102.5452.51815
1 Piece(s)Available

9 Days or more

102.56042020
1 Piece(s)Available

13 Days or more

1031522012
1 Piece(s)Available

9 Days or more

1031532315
1 Piece(s)Available

9 Days or more

1031542215
1 Piece(s)Available

9 Days or more

1031822016
1 Piece(s)Available

9 Days or more

103182.52116
1 Piece(s)Available

9 Days or more

103201.51715
1 Piece(s)Available

8 Days or more

1032022216
1 Piece(s)Available

9 Days or more

1033022016
1 Piece(s)Available

9 Days or more

103301.51715
1 Piece(s)Available

9 Days or more

1033622020

Loading...

Basic Information

Shape Straight bevel gear Material Steel Heat Treatment No
Ground Tooth No Shaft Bore Config. Round hole Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 3 Shaft Bore Tolerance H7 Shaft Hole Specifications Pilot Hole Product
Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support