(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angular miter (Part Numbers)

Angular miter
  • Volume Discount

•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on Angular miter see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAM1.5-20045
SAM1.5-20060
SAM1.5-20120
SAM2-20045
SAM2-20060
SAM2-20120
SAM2.5-20045
SAM2.5-20060
SAM2.5-20120
SAM3-20045
SAM3-20060
SAM3-20120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Shaft angle
(°)
1 Piece(s)Available

9 Days or more

101.511845
1 Piece(s)Available

9 Days or more

101.59860
1 Piece(s)Available

9 Days or more

101.558120
1 Piece(s)Available

8 Days or more

102151045
1 Piece(s)Available

9 Days or more

102121260
1 Piece(s)Available

9 Days or more

1026.512120
1 Piece(s)Available

8 Days or more

102.5181245
1 Piece(s)Available

9 Days or more

102.5151460
1 Piece(s)Available

9 Days or more

102.58.514120
1 Piece(s)Available

9 Days or more

103221445
1 Piece(s)Available

9 Days or more

103181660
1 Piece(s)Available

9 Days or more

1031016120

Loading...

  1. 1

Basic Information

Shape Miter Gear Number of Teeth(Teeth) 20 Gear Ratio 1
Material Steel Heat Treatment No Ground Tooth No
Shaft Bore Config. Round hole Surface Treatment Black oxide finish Accuracy Grade(* New JIS) Class 3
Shaft Bore Tolerance H7 Shaft Hole Specifications Pilot Hole Product Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support