(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Spiral Miter MMSG (Part Numbers)

Ground Spiral Miter MMSG
  • Volume Discount

•Material : Steel
•Surface Treatment : Not Provided
•Shaft Bore Config. : Keyway + Tap, Round hole
For complete product overview and details on Ground Spiral Miter MMSG see the sections below:

PDF

Part Number

Configured Part Number is shown.

MMSG3-20LJ16

 
Part Number
MMSG3-20LJ16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

10320Keyway + Tap1416L5×2.38M4Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Carburizing and Quenching Ground Tooth Presence Surface Treatment No
Accuracy Grade(* New JIS) Class 1 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) SCM415

Please check the type/dimensions/specifications of the part MMSG3-20LJ16 in the Ground Spiral Miter MMSG series.

Products like this...

Part Number
MMSG2-25L
MMSG2-25LJ12
MMSG2-25LJ14
MMSG3-20LJ17
MMSG3-20LJ18
MMSG3-20LJ19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

9 Days or more

10225Round hole1112LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1112L4×1.85.5M4Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1114L5×2.35.5M4Finished product
1 Piece(s)Available

12 Days or more

10320Keyway + Tap1417L5×2.38M4Finished product
1 Piece(s)Available

12 Days or more

10320Keyway + Tap1418L6×2.88M5Finished product
1 Piece(s)Available

12 Days or more

10320Keyway + Tap1419L6×2.88M5Finished product

Additional Products in this Category

Tech Support