(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : Steel
•Surface Treatment : Not Provided
•Shaft Bore Config. : Keyway + Tap, Round hole
For complete product overview and details on Ground Spiral Miter MMSG see the sections below:
Part Number
Configured Part Number is shown.
MMSG2.5-30RJ20
Part Number |
---|
MMSG2.5-30RJ20 |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburizing and Quenching | Ground Tooth | Presence | Surface Treatment | No |
Accuracy Grade(* New JIS) | Class 1 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MMSG2.5-30RJ20 in the Ground Spiral Miter MMSG series.
Part Number |
---|
MMSG2-25L |
MMSG2-25LJ12 |
MMSG2-25LJ14 |
MMSG2.5-30RJ22 |
MMSG2.5-30RJ25 |
MMSG2.5-30RJ28 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy