(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CP Spur Gear (Part Numbers)

CP Spur Gear
  • Volume Discount

•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on CP Spur Gear see the sections below:

PDF

Part Number

Configured Part Number is shown.

SSCP5-40J25

 
Part Number
SSCP5-40J25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

12 Days or more

1040Keyway + Tap2515H745158×3.3M6Finished product

Loading...

  1. 1

Basic Information

Material Steel Shape Shape B Heat Treatment No
Surface Treatment Black oxide finish Ground Tooth No Backlash Presence
Bearing No Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) 1045 Carbon Steel

Please check the type/dimensions/specifications of the part SSCP5-40J25 in the CP Spur Gear series.

Products like this...

Part Number
SSCP10-20
SSCP10-20-H-16
SSCP10-20-H-17
SSCP10-20-H-18
SSCP10-20-H-19
SSCP10-20-H-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

8 Days or more

1020Round hole1530H75020--Pilot Hole Product
1 Piece(s)Available

17 Days or more

1020Round hole1630-5020--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1730-5020--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1830-5020--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1930-5020--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole2030-5020--Finished product

Additional Products in this Category

Tech Support