(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CP Spur Gear

CP Spur Gear
  • Volume Discount

•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on CP Spur Gear see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSCP2.5-20
SSCP2.5-20-H-7
SSCP2.5-20-P-6
SSCP2.5-20J6
SSCP2.5-25
SSCP2.5-25J8
SSCP2.5-30
SSCP2.5-30J8
SSCP2.5-40
SSCP2.5-40J10
SSCP2.5-40J12
SSCP2.5-40J14
SSCP2.5-40J15
SSCP5-20
SSCP5-20-H-9
SSCP5-20-H-10
SSCP5-20-H-11
SSCP5-20-H-12
SSCP5-20-H-13
SSCP5-20-H-14
SSCP5-20-H-15
SSCP5-20-H-16
SSCP5-20-H-17
SSCP5-20-H-18
SSCP5-20-H-19
SSCP5-20-N-8
SSCP5-20-N-9
SSCP5-20-N-10
SSCP5-20-N-11
SSCP5-20-N-12
SSCP5-20-P-8
SSCP5-20-P-9
SSCP5-20-P-10
SSCP5-20-P-11
SSCP5-20-P-12
SSCP5-20-P-13
SSCP5-20-P-14
SSCP5-20-P-15
SSCP5-20-P-16
SSCP5-20-P-17
SSCP5-20J8
SSCP5-20J10
SSCP5-20J12
SSCP5-25
SSCP5-25J10
SSCP5-25J12
SSCP5-25J14
SSCP5-25J15
SSCP5-25J16
SSCP5-25J17
SSCP5-30
SSCP5-30J10
SSCP5-30J12
SSCP5-30J14
SSCP5-30J15
SSCP5-30J16
SSCP5-30J17
SSCP5-30J18
SSCP5-30J19
SSCP5-30J20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

8 Days or more

1020Round hole610H71310--Pilot Hole Product
1 Piece(s)Available

17 Days or more

1020Round hole710-1310--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap610-1310-M4Finished product
1 Piece(s)Available

8 Days or more

1020Round hole+tap610H71310-M4Finished product
1 Piece(s)Available

8 Days or more

1025Round hole810H71710--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1025Round hole+tap810H71710-M5Finished product
1 Piece(s)Available

9 Days or more

1030Round hole810H72110--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1030Round hole+tap810H72110-M5Finished product
1 Piece(s)Available

8 Days or more

1040Round hole1010H72810--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1040Keyway + Tap1010H728104×1.8M4Finished product
1 Piece(s)Available

12 Days or more

1040Keyway + Tap1210H728104×1.8M4Finished product
1 Piece(s)Available

12 Days or more

1040Keyway + Tap1410H728105×2.3M4Finished product
1 Piece(s)Available

12 Days or more

1040Keyway + Tap1510H728105×2.3M4Finished product
1 Piece(s)Available

8 Days or more

1020Round hole815H72515--Pilot Hole Product
1 Piece(s)Available

17 Days or more

1020Round hole915-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1015-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1115-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1215-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1315-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1415-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1515-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1615-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1715-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1815-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Round hole1915-2515--Finished product
1 Piece(s)Available

17 Days or more

1020Keyway + Tap815-25153X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1020Keyway + Tap915-25153X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1020Keyway + Tap1015-25153X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1020Keyway + Tap1115-25154X1.8M4Finished product
1 Piece(s)Available

17 Days or more

1020Keyway + Tap1215-25154X1.8M4Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap815-2515-M4Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap915-2515-M4Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap1015-2515-M4Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap1115-2515-M4Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap1215-2515-M4Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap1315-2515-M5Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap1415-2515-M5Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap1515-2515-M5Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap1615-2515-M5Finished product
1 Piece(s)Available

17 Days or more

1020Round hole+tap1715-2515-M5Finished product
1 Piece(s)Available

12 Days or more

1020Round hole+tap815H72515-M5Finished product
1 Piece(s)Available

12 Days or more

1020Keyway + Tap1015H725154×1.8M4Finished product
1 Piece(s)Available

8 Days or more

1020Keyway + Tap1215H725154×1.8M4Finished product
1 Piece(s)Available

8 Days or more

1025Round hole1015H73215--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap1015H732154×1.8M4Finished product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap1215H732154×1.8M4Finished product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap1415H732155×2.3M4Finished product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap1515H732155×2.3M4Finished product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap1615H732155×2.3M4Finished product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap1715H732155×2.3M4Finished product
1 Piece(s)Available

8 Days or more

1030Round hole1015H73815--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1030Keyway + Tap1015H738154×1.8M4Finished product
1 Piece(s)Available

12 Days or more

1030Keyway + Tap1215H738154×1.8M4Finished product
1 Piece(s)Available

12 Days or more

1030Keyway + Tap1415H738155×2.3M4Finished product
1 Piece(s)Available

8 Days or more

1030Keyway + Tap1515H738155×2.3M4Finished product
1 Piece(s)Available

12 Days or more

1030Keyway + Tap1615H738155×2.3M4Finished product
1 Piece(s)Available

12 Days or more

1030Keyway + Tap1715H738155×2.3M4Finished product
1 Piece(s)Available

12 Days or more

1030Keyway + Tap1815H738156×2.8M5Finished product
1 Piece(s)Available

12 Days or more

1030Keyway + Tap1915H738156×2.8M5Finished product
1 Piece(s)Available

12 Days or more

1030Keyway + Tap2015H738156×2.8M5Finished product

Loading...

Basic Information

Material Steel Shape Shape B Heat Treatment No
Surface Treatment Black oxide finish Ground Tooth No Backlash Presence
Bearing No Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support