(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gear BSS (Part Numbers)

Spur Gear BSS
  • Volume Discount

•Material : Brass
•Shape : Shape B, Shape K
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Spur Gear BSS see the sections below:

PDF

Part Number

Configured Part Number is shown.

BSS0.5-30A

 
Part Number
BSS0.5-30A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

9 Days or more

1030Shape BRound hole+tap33H7127NoNoFinished product

Loading...

  1. 1

Basic Information

Material Brass Heat Treatment No Surface Treatment No
Ground Tooth No Backlash Presence Bearing No
Metal Bushing No Accuracy Grade(Old JIS) N8 Keyway (width × depth)(mm) No
Material (Details) C3604

Please check the type/dimensions/specifications of the part BSS0.5-30A in the Spur Gear BSS series.

Products like this...

Part Number
BSS0.5-20A
BSS0.5-22A
BSS0.5-24B
BSS0.5-30B
BSS0.5-30C
BSS0.5-38A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

8 Days or more

1020K-ShapedRound hole+tap33H71111NoNoFinished product
1 Piece(s)Available

9 Days or more

1022Shape BRound hole+tap33H797NoNoFinished product
1 Piece(s)Available

9 Days or more

1024Shape BRound hole+tap43H7107NoNoFinished product
1 Piece(s)Available

9 Days or more

1030Shape BRound hole+tap43H7127NoNoFinished product
1 Piece(s)Available

8 Days or more

1030Shape BRound hole+tap53H7127NoNoFinished product
1 Piece(s)Available

9 Days or more

1038Shape BRound hole+tap43H7167NoNoFinished product

Additional Products in this Category

Tech Support