(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Stainless Steel Spur Gear SUSA (SUSA2-32)

Stainless Steel Spur Gear SUSA SUSA2-32
  • Volume Discount

•Material : Stainless Steel
•Shape : Shape A
•Shaft Bore Config. : Keyway, Round hole
For complete product overview and details on Stainless Steel Spur Gear SUSA see the sections below:

PDF

Part Number

Configured Part Number is shown.

SUSA2-32

 
Part Number
SUSA2-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Keyway (width × depth)
(mm)
1 Piece(s)Available

9 Days or more

1032Round hole1520-

Loading...

  1. 1

Basic Information

Material Stainless Steel Shape Shape A Heat Treatment No
Surface Treatment No Ground Tooth No Backlash Presence
Shaft Bore Tolerance H7 Metal Bushing No Accuracy Grade(Old JIS) N8
Diameter of Hub(φ) - Length of Hub(mm) - Material (Details) 303 Stainless Steel
Shaft Hole Specifications Pilot Hole Product

Please check the type/dimensions/specifications of the part SUSA2-32 in the Stainless Steel Spur Gear SUSA series.

Products like this...

Part Number
SUSA2-32J15
SUSA2-32J16
SUSA2-32J17
SUSA2-32J18
SUSA2-32J19
SUSA2-32J20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Keyway (width × depth)
(mm)
1 Piece(s)Available

12 Days or more

1032Keyway15205X2.3
1 Piece(s)Available

12 Days or more

1032Keyway16205X2.3
1 Piece(s)Available

12 Days or more

1032Keyway17205X2.3
1 Piece(s)Available

12 Days or more

1032Keyway18206X2.8
1 Piece(s)Available

12 Days or more

1032Keyway19206X2.8
1 Piece(s)Available

12 Days or more

1032Keyway20206X2.8

Additional Products in this Category

Tech Support