(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : Resin
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Bonded Spur Gear NSU see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material | Resin | Shape | Shape B | Heat Treatment | No |
---|---|---|---|---|---|
Surface Treatment | No | Ground Tooth | No | Backlash | Presence |
Bearing | No | Shaft Bore Tolerance | H7 | Metal Bushing | No |
Accuracy Grade(Old JIS) | N9 | Material (Details) | MC602ST |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy