(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gear SSA

Spur Gear SSA
  • Volume Discount

•Material : Steel
•Shape : Shape A
•Shaft Bore Config. : Keyway, Round hole
For complete product overview and details on Spur Gear SSA see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSA1-20
SSA1-20J8
SSA1-24
SSA1-24J8
SSA1-24J10
SSA1-25
SSA1-25J8
SSA1-25J10
SSA1-28
SSA1-28J8
SSA1-28J12
SSA1-30
SSA1-30J8
SSA1-30J10
SSA1-30J12
SSA1-32
SSA1-32J8
SSA1-32J10
SSA1-32J12
SSA1-32J14
SSA1-35
SSA1-35J8
SSA1-35J10
SSA1-35J12
SSA1-35J14
SSA1-35J15
SSA1-35J16
SSA1-36
SSA1-36J8
SSA1-36J10
SSA1-36J12
SSA1-36J14
SSA1-36J15
SSA1-36J16
SSA1-40
SSA1-40J8
SSA1-40J10
SSA1-40J12
SSA1-40J14
SSA1-40J15
SSA1-40J16
SSA1-40J17
SSA1-40J18
SSA1-45J8
SSA1-45J10
SSA1-45J12
SSA1-45J14
SSA1-45J15
SSA1-45J16
SSA1-45J17
SSA1-45J18
SSA1-45J19
SSA1-45J20
SSA1-48
SSA1-48J8
SSA1-48J10
SSA1-48J12
SSA1-48J14
SSA1-48J15
SSA1-48J16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Diameter of Hub
(φ)
Keyway (width × depth)
(mm)
Shaft Hole Specifications
1 Piece(s)Available

8 Days or more

1020Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1020Keyway810-3×1.4Finished product
1 Piece(s)Available

8 Days or more

1024Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1024Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1024Keyway1010-4×1.8Finished product
1 Piece(s)Available

8 Days or more

1025Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1025Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1025Keyway1010-4×1.8Finished product
1 Piece(s)Available

9 Days or more

1028Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1028Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1028Keyway1210-4×1.8Finished product
1 Piece(s)Available

8 Days or more

1030Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1030Keyway810-3×1.4Finished product
1 Piece(s)Available

8 Days or more

1030Keyway1010-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1030Keyway1210-4×1.8Finished product
1 Piece(s)Available

8 Days or more

1032Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1032Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1032Keyway1010-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1032Keyway1210-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1032Keyway1410-5×2.3Finished product
1 Piece(s)Available

8 Days or more

1035Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1035Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1035Keyway1010-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1035Keyway1210-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1035Keyway1410-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1035Keyway1510-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1035Keyway1610-5×2.3Finished product
1 Piece(s)Available

8 Days or more

1036Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1036Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1036Keyway1010-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1036Keyway1210-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1036Keyway1410-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1036Keyway1510-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1036Keyway1610-5×2.3Finished product
1 Piece(s)Available

8 Days or more

1040Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1040Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1040Keyway1010-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1040Keyway1210-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1040Keyway1410-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1040Keyway1510-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1040Keyway1610-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1040Keyway1710-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1040Keyway1810-6×2.8Finished product
1 Piece(s)Available

12 Days or more

1045Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1045Keyway1010-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1045Keyway1210-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1045Keyway1410-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1045Keyway1510-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1045Keyway1610-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1045Keyway1710-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1045Keyway1810-6×2.8Finished product
1 Piece(s)Available

12 Days or more

1045Keyway1910-6×2.8Finished product
1 Piece(s)Available

12 Days or more

1045Keyway2010-6×2.8Finished product
1 Piece(s)Available

8 Days or more

1048Round hole810-NoPilot Hole Product
1 Piece(s)Available

12 Days or more

1048Keyway810-3×1.4Finished product
1 Piece(s)Available

12 Days or more

1048Keyway1010-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1048Keyway1210-4×1.8Finished product
1 Piece(s)Available

12 Days or more

1048Keyway1410-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1048Keyway1510-5×2.3Finished product
1 Piece(s)Available

12 Days or more

1048Keyway1610-5×2.3Finished product

Loading...

Basic Information

Material Steel Shape Shape A Heat Treatment No
Surface Treatment Black oxide finish Ground Tooth No Backlash Presence
Bearing No Shaft Bore Tolerance H7 Metal Bushing No
Accuracy Grade(Old JIS) N8 Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support