(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Duct Fitting Flange Angle (Part Numbers)

Stainless Steel Duct Fitting Flange Angle
  • Volume Discount

Angle flange made of SUS304 based on JIS G 4305. [Please confirm the precautions in the catalog for safety]

[Features]
· Angle flange made of SUS304 based on JISG4305

Part Number

Configured Part Number is shown.

SU-U-AF-200

Part Number
SU-U-AF-200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Angle Flange Material 304 Stainless Steel Nominal diameter 200

Please check the type/dimensions/specifications of the part SU-U-AF-200 in the Stainless Steel Duct Fitting Flange Angle series.

Additional Products in this Category

Tech Support