(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fitting made of molten zinc plated steel which conforms to JIS G 3302 standards. [Please confirm the safety precautions in the catalog]
[Features]
Fitting is made of steel plate and plated with molten zinc in accordance with JISG3302
Part Number
Configured Part Number is shown.
SD-Z-H4-100
Type | Fitting | Fitting Type | 45° Press Bend | Material | Steel plate |
---|---|---|---|---|---|
Surface Treatment | Hot zinc plating | Gaskets | None | Nominal Dia. | 100 |
The Diameter D' of Plug Section | 98 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy