(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
•Bracket Material: Aluminum
Part Number
Configured Part Number is shown.
Part Number |
---|
PC602 |
PE601 |
PF601 |
PS601 |
PS602 |
Part Number |
---|
Loading...
Single Unit/ Sets | Single Unit | Bracket Mounting Position | Stand | Bracket Shape | Square flange |
---|---|---|---|---|---|
Post Shape | Round | Post Type | No | Bracket Material | A2017 |
Bracket Surface Treatment | Clear Anodize | Post Fixing Method | Slit fastening | Mounting Hole Shape | Round |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy