(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - With compact flange, cylindrical body, vertical orientation.

Post Bases - With compact flange, cylindrical body, vertical orientation.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Compact Flanged
•Bracket Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

Part Number
PR614
PT614
PU614
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
1 Piece(s)Available

13 Days or more

30
1 Piece(s)Available

8 Days or more

32
1 Piece(s)Available

12 Days or more

35
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Stand Bracket Shape Compact Flange
Post Shape Round Post Type No Bracket Material A2017
Bracket Surface Treatment Clear Anodize Post Fixing Method Slit fastening Mounting Hole Shape Round
Tightening Screw Direction Left Tighten

Additional Products in this Category

Tech Support