(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - Compact, horizontal mounting, aluminum.

Post Bases - Compact, horizontal mounting, aluminum.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Wall Mount
•Bracket Material: Aluminum
•Bracket Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

Part Number
P3-600
PC600
PE600
PF600
PG600
PH600
PJ600
PK600
PL600
PN600
PQ600
PR600
PS600
PT600
PU600
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
1 Piece(s)Available

12 Days or more

3
1 Piece(s)Available

8 Days or more

9
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

25.1
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

19.1
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

8 Days or more

30
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

12 Days or more

32
1 Piece(s)Available

8 Days or more

35
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Side mounting Post Shape Round
Post Type No Bracket Material A2017 Bracket Surface Treatment Clear Anodize
Post Fixing Method Slit fastening Mounting Hole Shape Round Collar White (Standard Product)

Additional Products in this Category

Tech Support