(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - For 2 tubes, T-type, perpendicular.

Post Bases - For 2 tubes, T-type, perpendicular.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Other Mounting
•Bracket Material: Aluminum
•Bracket Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P3-610
PC610
PE610
PF610
PG610
PJ610
PK610
PL610
PN610
PQ610
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
1 Piece(s)Available

11 Days or more

3
1 Piece(s)Available

11 Days or more

9
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

Same day

Stock

12
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

11 Days or more

15
1 Piece(s)Available

8 Days or more

19.1
1 Piece(s)Available

12 Days or more

16
1 Piece(s)Available

8 Days or more

20

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Other mountings Post Shape Round
Post Type No Bracket Material A2017 Bracket Surface Treatment Clear Anodize
Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support