(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - For round tubing, horizontal mounting, stainless steel.

Post Bases - For round tubing, horizontal mounting, stainless steel.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Wall Mount
•Post Shape: Round
•Post Fixing Method: Split Clamp

PDF

Part Number

Configured Part Number is shown.

Part Number
PC4S620
PE4S620
PF4S620
PG4S620
PJ4S620
PL4S620
PN4S620
PQ4S620
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
1 Piece(s)Available

12 Days or more

9
1 Piece(s)Available

12 Days or more

8
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

12 Days or more

12
1 Piece(s)Available

12 Days or more

13
1 Piece(s)Available

12 Days or more

19.1
1 Piece(s)Available

12 Days or more

16
1 Piece(s)Available

12 Days or more

20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Side mounting Post Shape Round
Post Type No Bracket Material 304 Stainless Steel Bracket Surface Treatment No
Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support