(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - For round tubing, vertical mounting, stainless steel.

Post Bases - For round tubing, vertical mounting, stainless steel.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
•Post Shape: Round

PDF

Part Number

Configured Part Number is shown.

Part Number
PC4S601
PE4S601
PF4S601
PG4S601
PJ4S601
PL4S601
PN4S601
PQ4S601
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
1 Piece(s)Available

12 Days or more

9
1 Piece(s)Available

12 Days or more

8
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

12 Days or more

12
1 Piece(s)Available

12 Days or more

13
1 Piece(s)Available

12 Days or more

19.1
1 Piece(s)Available

12 Days or more

16
1 Piece(s)Available

13 Days or more

20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Stand Bracket Shape Square flange
Post Shape Round Post Type No Bracket Material 304 Stainless Steel
Bracket Surface Treatment No Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support