(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - For square tubing, vertical mounting, stainless steel.

Post Bases - For square tubing, vertical mounting, stainless steel.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
•Bracket Material: 304 Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
USQ10-601
USQ12-601
USQ13-601
USQ16-601
USQ19-601
USQ20-601
Part NumberMinimum order quantityVolume DiscountDays to Ship □ A
(mm)
1 Piece(s)Available

12 Days or more

□10
1 Piece(s)Available

8 Days or more

□12
1 Piece(s)Available

16 Days or more

□13
1 Piece(s)Available

12 Days or more

□16
1 Piece(s)Available

12 Days or more

□19
1 Piece(s)Available

12 Days or more

□20

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Stand Bracket Shape Square flange
Post Shape Square Post Type No Bracket Material 304 Stainless Steel
Bracket Surface Treatment No Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support