(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Bases - For square tubing, horizontal.

Pipe Bases - For square tubing, horizontal.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Wall Mount
•Bracket Material: Aluminum
•Bracket Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

Part Number
SQ06-600
SQ08-600
SQ09-600
SQ10-600
SQ12-600
SQ13-600
SQ15-600
SQ16-600
SQ19-600
SQ20-600
SQ25-600
Part NumberMinimum order quantityVolume DiscountDays to Ship □ A
(mm)
1 Piece(s)Available

8 Days or more

□6
1 Piece(s)Available

8 Days or more

□8
1 Piece(s)Available

12 Days or more

□9
1 Piece(s)Available

8 Days or more

□10
1 Piece(s)Available

8 Days or more

□12
1 Piece(s)Available

8 Days or more

□13
1 Piece(s)Available

8 Days or more

□15
1 Piece(s)Available

8 Days or more

□16
1 Piece(s)Available

10 Days or more

□19
1 Piece(s)Available

8 Days or more

□20
1 Piece(s)Available

8 Days or more

□25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship □ A
(mm)

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Side mounting Post Shape Square
Post Type No Bracket Material A2017 Bracket Surface Treatment Clear Anodize
Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support