(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Parallel, same diameter shafts, hinge type. (PC270)

Strut Clamp - Parallel, same diameter shafts, hinge type. PC270
  • Volume Discount

•Type: Parallel
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

PC270

 
Part Number
PC270
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Dimensions Size (Installation Hole Diameter)
1 Piece(s)Available

12 Days or more

9⌀19X42φ9

Loading...

  1. 1

Basic Information

Type Parallel Post Shape Round Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Please check the type/dimensions/specifications of the part PC270 in the Strut Clamp - Parallel, same diameter shafts, hinge type. series.

Products like this...

Part Number
PJ270
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Dimensions Size (Installation Hole Diameter)
1 Piece(s)Available

12 Days or more

13⌀22X46X16φ13

Additional Products in this Category

Tech Support