(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - For 6 and 9mm diameters, parallel.

Strut Clamp - For 6 and 9mm diameters, parallel.
  • Volume Discount

•Type: Parallel
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Unequal Dia.

PDF

Part Number

Configured Part Number is shown.

CS254

 
Part Number
CS254
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Parallel Post Shape Round Posts Dia.(mm) 6
Combined Posts Dia. Reducing Material Aluminum Surface Treatment Clear Anodize
Dimensions ⌀15X29 Collar White (Standard Product) Size (Installation Hole Diameter) φ6, φ9

Please check the type/dimensions/specifications of the part CS254 in the Strut Clamp - For 6 and 9mm diameters, parallel. series.

Additional Products in this Category

Tech Support