(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Perpendicular
•Material: Stainless Steel
Part Number
Configured Part Number is shown.
USH10-200
Type | Perpendicular | Post Shape | Round / Square | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No |
Please check the type/dimensions/specifications of the part USH10-200 in the Strut Clamp - Combination shafts, round and square, stainless steel. series.
Part Number |
---|
USH1009-200 |
USH12-200 |
USH1210-200 |
USH13-200 |
USH1310-200 |
USH1312-200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy