(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts- With scale, hollow, scale origin left side.

Circular Posts- With scale, hollow, scale origin left side.
  • Volume Discount

•Type: Circular Shape
•Left End Shape: Straight
•Right End Shape: Straight
•Style: Hollow
•Engraved Scale: With Scale

PDF

Part Number

Configured Part Number is shown.

Part Number
SS06150ER
SS06250ER
SS08150ER
SS08250ER
SS09150ER
SS09250ER
SS10150ER
SS10250ER
SS12150ER
SS12250ER
SS13150ER
SS13250ER
SS15150ER
SS15250ER
SS16150ER
SS16250ER
SS19150ER
SS19250ER
SS20150ER
SS25150ER
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Length L
(mm)
Thickness
(mm)
1 Piece(s)Available

12 Days or more

62100.5
1 Piece(s)Available

12 Days or more

63100.5
1 Piece(s)Available

12 Days or more

82100.8
1 Piece(s)Available

12 Days or more

83100.8
1 Piece(s)Available

11 Days or more

92100.8
1 Piece(s)Available

12 Days or more

93100.8
1 Piece(s)Available

8 Days or more

102100.8
1 Piece(s)Available

11 Days or more

103100.8
1 Piece(s)Available

12 Days or more

122100.8
1 Piece(s)Available

12 Days or more

123100.8
1 Piece(s)Available

14 Days or more

132101.2
1 Piece(s)Available

12 Days or more

133101.2
1 Piece(s)Available

12 Days or more

152101.5
1 Piece(s)Available

12 Days or more

153101.5
1 Piece(s)Available

12 Days or more

162101.5
1 Piece(s)Available

12 Days or more

163101.5
1 Piece(s)Available

12 Days or more

192502
1 Piece(s)Available

12 Days or more

193502
1 Piece(s)Available

11 Days or more

202502
1 Piece(s)Available

12 Days or more

252502
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Length L
(mm)
Thickness
(mm)

Loading...

  1. 1

Basic Information

Type Round shape End Shape (Left) No Machining End Shape (Right) No Machining
Material 304 Stainless Steel Surface Treatment No Style Hollow
Engraved Scale Scaled The Position of Scale Rightward direction

Additional Products in this Category

Tech Support