(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Posts - With scale, hollow, selectable scale origin.

Square Posts - With scale, hollow, selectable scale origin.
  • Volume Discount

•Type: Square
•Left End Shape: Straight
•Right End Shape: Straight
•Style: Hollow
•Engraved Scale: With Scale

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS06150KEC
SS06150KEL
SS06150KER
SS06250KEC
SS06250KEL
SS06250KER
SS06300KEC
SS06300KEL
SS06300KER
SS06500KEC
SS06500KEL
SS06500KER
SS08150KEC
SS08150KEL
SS08150KER
SS08250KEC
SS08250KEL
SS08250KER
SS08300KEC
SS08300KEL
SS08300KER
SS08500KEC
SS08500KEL
SS08500KER
SS09150KEC
SS09150KEL
SS09150KER
SS09250KEC
SS09250KEL
SS09250KER
SS09300KEC
SS09300KEL
SS09300KER
SS09500KEC
SS09500KEL
SS09500KER
SS10150KEC
SS10150KEL
SS10150KER
SS10250KEC
SS10250KEL
SS10250KER
SS10300KEC
SS10300KEL
SS10300KER
SS10500KEC
SS10500KEL
SS10500KER
SS12150KEC
SS12150KEL
SS12150KER
SS12250KEC
SS12250KEL
SS12250KER
SS12300KEC
SS12300KEL
SS12300KER
SS12500KEC
SS12500KEL
SS12500KER
Part NumberMinimum order quantityVolume DiscountDays to Ship Wrench Flats B
(mm)
Length L
(mm)
Thickness
(mm)
The Position of Scale
1 Piece(s)Available

12 Days or more

62000.8Center
1 Piece(s)Available

12 Days or more

62000.8Left Direction
1 Piece(s)Available

12 Days or more

62000.8Rightward direction
1 Piece(s)Available

12 Days or more

63000.8Center
1 Piece(s)Available

12 Days or more

63000.8Left Direction
1 Piece(s)Available

12 Days or more

63000.8Rightward direction
1 Piece(s)Available

12 Days or more

63500.8Center
1 Piece(s)Available

12 Days or more

63500.8Left Direction
1 Piece(s)Available

12 Days or more

63500.8Rightward direction
1 Piece(s)Available

12 Days or more

65500.8Center
1 Piece(s)Available

12 Days or more

65500.8Left Direction
1 Piece(s)Available

12 Days or more

65500.8Rightward direction
1 Piece(s)Available

12 Days or more

82000.8Center
1 Piece(s)Available

12 Days or more

82000.8Left Direction
1 Piece(s)Available

12 Days or more

82000.8Rightward direction
1 Piece(s)Available

12 Days or more

83000.8Center
1 Piece(s)Available

12 Days or more

83000.8Left Direction
1 Piece(s)Available

12 Days or more

83000.8Rightward direction
1 Piece(s)Available

12 Days or more

83500.8Center
1 Piece(s)Available

12 Days or more

83500.8Left Direction
1 Piece(s)Available

12 Days or more

83500.8Rightward direction
1 Piece(s)Available

12 Days or more

85500.8Center
1 Piece(s)Available

12 Days or more

85500.8Left Direction
1 Piece(s)Available

12 Days or more

85500.8Rightward direction
1 Piece(s)Available

12 Days or more

92000.8Center
1 Piece(s)Available

12 Days or more

92000.8Left Direction
1 Piece(s)Available

12 Days or more

92000.8Rightward direction
1 Piece(s)Available

12 Days or more

93000.8Center
1 Piece(s)Available

12 Days or more

93000.8Left Direction
1 Piece(s)Available

12 Days or more

93000.8Rightward direction
1 Piece(s)Available

12 Days or more

93500.8Center
1 Piece(s)Available

12 Days or more

93500.8Left Direction
1 Piece(s)Available

12 Days or more

93500.8Rightward direction
1 Piece(s)Available

12 Days or more

95500.8Center
1 Piece(s)Available

12 Days or more

95500.8Left Direction
1 Piece(s)Available

12 Days or more

95500.8Rightward direction
1 Piece(s)Available

11 Days or more

102001Center
1 Piece(s)Available

11 Days or more

102001Left Direction
1 Piece(s)Available

12 Days or more

102001Rightward direction
1 Piece(s)Available

12 Days or more

103001Center
1 Piece(s)Available

16 Days or more

103001Left Direction
1 Piece(s)Available

12 Days or more

103001Rightward direction
1 Piece(s)Available

12 Days or more

103501Center
1 Piece(s)Available

12 Days or more

103501Left Direction
1 Piece(s)Available

12 Days or more

103501Rightward direction
1 Piece(s)Available

12 Days or more

105501Center
1 Piece(s)Available

26 Days or more

105501Left Direction
1 Piece(s)Available

11 Days or more

105501Rightward direction
1 Piece(s)Available

11 Days or more

122001Center
1 Piece(s)Available

12 Days or more

122001Left Direction
1 Piece(s)Available

11 Days or more

122001Rightward direction
1 Piece(s)Available

12 Days or more

123001Center
1 Piece(s)Available

12 Days or more

123001Left Direction
1 Piece(s)Available

11 Days or more

123001Rightward direction
1 Piece(s)Available

12 Days or more

123501Center
1 Piece(s)Available

12 Days or more

123501Left Direction
1 Piece(s)Available

12 Days or more

123501Rightward direction
1 Piece(s)Available

12 Days or more

125501Center
1 Piece(s)Available

11 Days or more

125501Left Direction
1 Piece(s)Available

10 Days or more

125501Rightward direction

Loading...

Basic Information

Type Square End Shape (Left) No Machining End Shape (Right) No Machining
Material 304 Stainless Steel Surface Treatment No Style Hollow
Engraved Scale Scaled

Additional Products in this Category

Tech Support