(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Posts - Hollow, selectable length, up to 1m in length.

Square Posts - Hollow, selectable length, up to 1m in length.
  • Volume Discount

•Type: Square
•Left End Shape: Straight
•Right End Shape: Straight
•Style: Hollow
•Engraved Scale: Without Scale

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS061000K
SS06300K
SS081000K
SS08200K
SS08300K
SS09350K
SS101000K
SS10200K
SS10300K
SS10350K
SS10550K
SS121000K
SS12200K
SS12300K
SS12350K
SS12550K
SS13200K
SS13300K
SS15200K
SS15300K
SS15350K
SS161000K
SS16200K
SS16300K
SS16350K
SS16550K
SS201000K
SS20200K
SS20300K
SS20350K
SS251000K
SS25200K
SS25350K
SS25550K
Part NumberMinimum order quantityVolume DiscountDays to Ship Wrench Flats B
(mm)
Length L
(mm)
Thickness
(mm)
1 Piece(s)Available

11 Days or more

610000.8
1 Piece(s)Available

11 Days or more

63000.8
1 Piece(s)Available

11 Days or more

810000.8
1 Piece(s)Available

8 Days or more

82000.8
1 Piece(s)Available

11 Days or more

83000.8
1 Piece(s)Available

22 Days or more

93500.8
1 Piece(s)Available

11 Days or more

1010001
1 Piece(s)Available

8 Days or more

102001
1 Piece(s)Available

8 Days or more

103001
1 Piece(s)Available

8 Days or more

103501
1 Piece(s)Available

11 Days or more

105501
1 Piece(s)Available

11 Days or more

1210001
1 Piece(s)Available

8 Days or more

122001
1 Piece(s)Available

8 Days or more

123001
1 Piece(s)Available

8 Days or more

123501
1 Piece(s)Available

8 Days or more

125501
1 Piece(s)Available

8 Days or more

132001
1 Piece(s)Available

11 Days or more

133001
1 Piece(s)Available

8 Days or more

152001
1 Piece(s)Available

11 Days or more

153001
1 Piece(s)Available

22 Days or more

153501
1 Piece(s)Available

11 Days or more

1610001
1 Piece(s)Available

8 Days or more

162001
1 Piece(s)Available

8 Days or more

163001
1 Piece(s)Available

11 Days or more

163501
1 Piece(s)Available

8 Days or more

165501
1 Piece(s)Available

8 Days or more

2010001.2
1 Piece(s)Available

8 Days or more

202001.2
1 Piece(s)Available

8 Days or more

203001.2
1 Piece(s)Available

8 Days or more

203501.2
1 Piece(s)Available

11 Days or more

2510001.2
1 Piece(s)Available

8 Days or more

252001.2
1 Piece(s)Available

11 Days or more

253501.2
1 Piece(s)Available

8 Days or more

255501.2

Loading...

  1. 1

Basic Information

Type Square End Shape (Left) No Machining End Shape (Right) No Machining
Material 304 Stainless Steel Surface Treatment No Style Hollow
Engraved Scale No memory

Additional Products in this Category

Tech Support