(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Welding Adapter PF 30° MIS Male Welding Connector, 2909 Series

Part Number

Configured Part Number is shown.

2909-06

Part Number
2909-06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Straight
Connection Thread Type Male thread × Other Connecting Thread Type M1 PF30°MIS Connecting Thread Type M2 Weld-On
Connection screw T1 3/8 Pipe O.D.(mm) 17.3 I.D.(φ) 17.8

Please check the type/dimensions/specifications of the part 2909-06 in the Hydraulic Hose Adapters - Welding Adapter PF 30° MIS Male Welding Connector, 2909 Series series.

Additional Products in this Category

Tech Support