(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corner Bumper, C-30-CB

Corner Bumper, C-30-CB
  • Volume Discount

•Size: One side 30mm
•Rubber Hardness: 50°±5°
•Material: EPDM
•Collar: Gray
•Product Code: 24351

PDF

Part Number

Configured Part Number is shown.

C-30-CB-30X30

 
Part Number
C-30-CB-30X30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Size One side 30mm Rubber Hardness 50°±5° Material EPDM
Collar Gray Product Code 24351

Please check the type/dimensions/specifications of the part C-30-CB-30X30 in the Corner Bumper, C-30-CB series.

Additional Products in this Category

Tech Support