(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cushion Rubber C-30-CS-6 (Part Numbers)

Cushion Rubber C-30-CS-6
  • Volume Discount

•Size: φ19
•Plate Thickness (mm): 2
•Mounting Hole: φ8
•Rubber Hardness: 67D Scale
•Material: Polyethylene

PDF

Part Number

Configured Part Number is shown.

C-30-CS-6

 
Part Number
C-30-CS-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Size φ19 Plate Thickness(mm) 2 Mounting Hole φ8
Rubber Hardness 67D Scale Material Polyethylene Collar White
Product Code 20258

Please check the type/dimensions/specifications of the part C-30-CS-6 in the Cushion Rubber C-30-CS-6 series.

Additional Products in this Category

Tech Support