(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Actuator LE-20

Linear Actuator LE-20
  • Volume Discount

•Stroke (mm): 40
•Ambient Operating Temperature: 0℃~+50℃
•Rated Voltage: DC24V
•Main Body Overall Length (mm): 170
•Main Body Width (mm): 48

PDF

Part Number

Configured Part Number is shown.

LE-20

 
Part Number
LE-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Electric Lock Electric Lock Lock When Live Rated Voltage(V) DC24
Main Body Overall Length(mm) 170 Main Body Width(mm) 48 Main Body Height(mm) 43
Stroke(mm) 40 Ambient Operating Temperature 0℃~+50℃ Rated Voltage DC24V
Product Code 50226

Please check the type/dimensions/specifications of the part LE-20 in the Linear Actuator LE-20 series.

Additional Products in this Category

Tech Support