(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ten-Key Switch Controller, LE-320

Ten-Key Switch Controller, LE-320
  • Volume Discount

•Lead Wire (mm): 100
•Rated Voltage: DC24V
•Main Body Overall Length (mm): 150
•Main Body Width (mm): 42
•Main Body Height (mm): 25

PDF

Part Number

Configured Part Number is shown.

LE-320

 
Part Number
LE-320
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Type Controller Rated Voltage(V) DC24 Main Body Overall Length(mm) 150
Main Body Width(mm) 42 Main Body Height(mm) 25 Lead Wire(mm) 100
Rated Voltage DC24V Product Code 50227

Please check the type/dimensions/specifications of the part LE-320 in the Ten-Key Switch Controller, LE-320 series.

Additional Products in this Category

Tech Support