(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Striker with Switch LE-874

Striker with Switch LE-874
  • Volume Discount

•Ambient Operating Temperature: -40℃~+85℃
•Ambient Operating Temperature: 95%RH or less
•Lead Wire (mm): 300
•Rated Voltage: AC250V/2A
•Main Body Overall Length (mm): 118

PDF

Part Number

Configured Part Number is shown.

LE-874

 
Part Number
LE-874
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Type Electric Lock Electric Lock Lock When Live Rated Voltage(V) AC250
Main Body Overall Length(mm) 118 Main Body Width(mm) 22 Main Body Height(mm) 35
Ambient Operating Temperature -40℃~+85℃ Ambient Operating Temperature 95%RH or less Lead Wire(mm) 300
Rated Voltage AC250V/2A Product Code 50140

Please check the type/dimensions/specifications of the part LE-874 in the Striker with Switch LE-874 series.

Additional Products in this Category

Tech Support