(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Detection Object: Magnetically Permeable Metal
•Detection Head Size W Dimension (Range) (mm): 10.1~15
•Detection Head Size W Dimension (mm): 13
•Detection Head Size Dimension H (Range) (mm): 10.1~20
•Detection Head Size Dimension H (mm): 14
Part Number
Configured Part Number is shown.
LE-126
Detection distance L1 [classification](mm) | ~10 | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Sensor Shape | Square shape | Shield | Non Shield | Detection Type | Front Surface Detection |
Sensor Case Material | ABS Resin | Sensor Detection Surface Material | ABS Resin | Detection Head Size Dimension W (Range)(mm) | 10.1~15 |
Detection Head Size Dimension W(mm) | 13 | Detection Head Size Dimension H (Range)(mm) | 10.1~20 | Detection Head Size Dimension H(mm) | 14 |
Connection Method | Screw | Detection distance L1 details(mm) | 10 | Product Code | 50110 |
Please check the type/dimensions/specifications of the part LE-126 in the Door Limit Switch LE-126 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy